Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA-Spannelement - Kettenradsatz Typ N
Bill of material
Kettenradsatz Typ N-D duplex 1/2 x 5/16, 08 B-2, Z = 15, Stahl KETTEN FUCHS Artikel-Nr. 06520002
CNSORDERNO
Order number
06520002
TYP
Typ
N1/2"-10 D
BEZ
Rollenkette DIN 8187
ISO 08 B-2
Z
Number of Teeth
15
W
Thread
M10
L
Schraubenlänge
55 mm
AM
Anziehmoment Mutter
20 N*m
ST
Spannelement Typ
R
Einstellbereich
mm
Enter value for R
Einstellbereich
mm
cm
inch
ft
CNSMASSEXACT
mass
0.35 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices